Product added to the list successfully!!!

Product no image

lighting management BUS/SCS system SCS sensors048821

Product Features

  • US ceiling mount SCS sensor 360°
  • Detection field 150 m²

Main Features

  • Connection:
  • to the controller by cord or RJ 45 cable (please refer to
  • Legrand general catalogue) or BUS/SCS cable to be fitted
  • with RJ 45 connector Cat.No 0488 72
  • to the BUS/SCS directly by cord or cable to be fitted with RJ 45 / BUS/SCS connector Cat.No 0488 72
  • Factory pre-set lighting threshold 500 lux for false ceiling detectors, 300 lux for surface-mounted detectors
  • Factory pre-set time delay 15 minutes. Walkthrough function activated (short time delay of 3 minutes for 1 walk through)
  • Site adjustment with mobile configurators Cat.Nos 0882 30/35
  • IR receivers
  • Fastened directly to a false ceiling with mounting claws (supplied) or installed in Batibox flush-mounting boxes with depth of 50 mm
  • Connect to 2 circuit room controller Cat.No 0488 50
  • by cord or RJ 45 cable or BUS/SCS cable
  • to be fitted with RJ 45 connector Cat.No 0488 7
  • Ø 14 m
  • Optimum distance between 2 detectors: 12 m
  • Consumption 0.5 W on standby
  • vacancy & occupancy mode (push-button override, mobile configurator or software)
  • RJ 45 connection